HUBBELL
Image of RM2004PA010 Linkosity™ Male Receptacle Straight Brass Shell 20AMP 600
Image of RM2004PA010 Linkosity™ Male Receptacle Straight Brass Shell 20AMP 600
play
Linkosity®

Linkosity™ Male Receptacle Straight Brass Shell 20AMP 600

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM2004PA010

Linkosity, 20A 4W, Male Receptacle, 10'

  • Linkosity
  • 20A 4W
  • Male Receptacle
  • 10'

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM2004PA010

Color

Gray

Construction

Fabricated

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504773

Dimensions

Weight

1.2 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000 W

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50