HUBBELL
Image of PN1003PB005 Linkosity, Male Right Angle Cable, 3-Wire, 10A, 5' Cable.
Image of PN1003PB005 Linkosity, Male Right Angle Cable, 3-Wire, 10A, 5' Cable.
play
Linkosity®

Linkosity, Male Right Angle Cable, 3-Wire, 10A, 5' Cable.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PN1003PB005

Linkosity, Male Right Angle Cable, 3-Wire, 10A, 5' Cable.

  • Linkosity
  • Male Right Angle Cable
  • 3-Wire
  • 10A
  • 5' Cable.

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PN1003PB005

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable with Male 90 Degree Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128153

Dimensions

Outside Diameter

0.71

Weight

1.3 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10