

Brand: Hubbell Wiring Device-Kellems
Catalog ID: MSL2SG00P
Spec Grade with Pass-Through
Application
Local Switched, 2) 20A 125V Spec Grade Duplex
Catalog Number
MSL2SG00P
Color
Gray
Enclosure Type
NEMA 1
Item Type
Power System Distribution Assemblies
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585521671
Cubic Capacity
93.324 cu.in
Depth
2.1 in
Height
10.1 in
Weight
3.4 lb
Width
4.4 in
Cable Entry
Plug-In