

Brand: Hubbell Wiring Device-Kellems
Catalog ID: M003SGGF0
Spec Grade
Application
No Switch, 3) 20A 125V Spec Grade GFCI Duplex
Catalog Number
M003SGGF0
Color
Gray
Enclosure Type
NEMA 1
Item Type
Power System Distribution Assemblies
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585521602
Cubic Capacity
215.784 cu.in
Depth
3.6 in
Height
11.1 in
Weight
3.45 lb
Width
5.4 in
Cable Entry
Plug-In