HUBBELL
Image not found
Image not found
play
Linkosity®

Linkosity, Right Angle Female Plug, 20A 5-Pole, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG2005PA010

LINKOSITY, Right Angle Female Plug, 20A 5-Pole, 10' Length

  • LINKOSITY
  • Right Angle Female Plug
  • 20A 5-Pole
  • 10' Length

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG2005PA010

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, 90 Degree Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243115

Dimensions

Outside Diameter

0.75

Weight

2 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

5-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10