HUBBELL
Image of H40091 Liquid Tight Connector, 90 Degree Male, 4", Steel, Insulated
Image of H40091 Liquid Tight Connector, 90 Degree Male, 4", Steel, Insulated
play
Kellems Wire Management Solutions

Liquid Tight Connector, 90 Degree Male, 4", Steel, Insulated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H40091

Kellems Wire Management, Liquidtight System, 90 Degree Male Liquid Tight Connector, 4", Steel, Insulated

  • Hexagonal nut compresses gland-ring onto conduit
  • Nylon gasket provides liquidtight seal at hub
  • Non-integral steel ferrule seals conduit

General

Application

For use with Liquidtight Metal conduit and PolyTuff I Non-Metallic conduit

Catalog Number

H40091

Material

Iron, Zinc Plated

Performance

  • Environmental - Operating Temperature - –60°F to +1000°F (–51°C to +538°C)
  • Environmental - Hazardous Locations - NEC Reference -Class I, Div. 2 - 501-10(A)(3)B, Class II, Div. 1 - 502-10(A)(2), Class II, Div. 2 - 502-10(A)(3), Class III, Div. 1 - 503-10(A)(2), Class III, Div. 2 - 503-10(B)

Product Type

Metallic Liquidtight Fittings

Specifications

  • Compression Nut - Zinc plated iron
  • Ferrule - Zinc plated steel
  • Fitting - Zinc plated iron
  • Insulator - Nylon
  • Locknut - Zinc plated steel
  • Split Seal Ring - Nylon
  • Washer - Nylon

Style

90°

Type

Metallic Liquidtight Fittings

UPC

783585035321

Dimensions

Dimension - Thread Size

4"-8 NPT

Dimension - Width mm

5.312 in

Trade Size

4

Weight

13.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL 514B

Operational

Performance

  • Environmental - Operating Temperature - –60°F to +1000°F (–51°C to +538°C)
  • Environmental - Hazardous Locations - NEC Reference -Class I, Div. 2 - 501-10(A)(3)B, Class II, Div. 1 - 502-10(A)(2), Class II, Div. 2 - 502-10(A)(3), Class III, Div. 1 - 503-10(A)(2), Class III, Div. 2 - 503-10(B)