HUBBELL
Liquid-Tight Flexible Metallic Conduit Grip, Connector, 45 Degree Male, 2 1/2"
Image of FC25090 Liquid-Tight Flexible Metallic Conduit Grip, Connector, 45 Degree Male, 2 1/2"

Liquid-Tight Flexible Metallic Conduit Grip, Connector, 45 Degree Male, 2 1/2"

Brand: Bryant

Catalog ID: FC25090

Liquid-Tight Flexible Metallic Conduit Grip, Connector, 45 Degree Male, 2 1/2"

  • 45 Degree Male
  • 2 1/2"

Insulated

General

Application

90 Degree Male

Catalog Number

FC25090

EU RoHS Indicator

No

Material

Steel Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Between Enclosure and Conduit

OEM Brand Name

Hubbell Bryant

Series

Liquidtight Conduit

Style

For Metal & Non-Metallic PolyTuff I

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Type

90 Degree With Male Fitting

UPC

781786241343

Dimensions

Conduit Trade Size

2 1/2 in

Electrical Ratings

Connectivity

Cap Nut

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2

Operational

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Logistics

Carton Quantity

2