HUBBELL
Image of LL38 LL38 - 1" LL Hub, Iron Duraloy 8 Conduit Body

LL38 - 1" LL Hub, Iron Duraloy 8 Conduit Body

Brand: Killark

Catalog ID: LL38

1" LL Hub, Iron Duraloy 8 Conduit Body

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Completely interchangeable with competitive bodies, gaskets, and covers. Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing. Raintight when used with gasketed covers. Smooth integral wire bushings. Volume i

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

LL38

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Iron

Series

Duraloy 8 Series

Type

Conduit Body

UPC

783936481173

Dimensions

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

2.07

Height

3.75 in

Hub Size

1"

Length

11 in

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LL

Logistics

Carton Quantity

5