

Brand: Hubbell Premise Wiring
Catalog ID: FLOCK2
Keyed Differently
Catalog Number
FLOCK2
Compatibility
FCW Series Wallmount
Construction Material - Main
16 gauge cold rolled steel
Item Type
Wall Mounted Enclosures
OEM Brand Name
Hubbell Premise Wiring
Type
Lock Kits
UPC
662620812250
Cubic Capacity
30.24 cu.in
Depth
6.3 in
Height
1 in
Weight
0.2 lb
Width
4.8 in
Cable Entry
Rear/Sides
Compatibility
FCW Series Wallmount
Carton Quantity
25