HUBBELL
Image of GM322 Lock, Pedestal
Image of GM322 Lock, Pedestal

Lock, Pedestal

Brand: FARGO

Catalog ID: GM322

Enclosure Lock, Center Ring with Pressed Pin lock and Heavy Duty Body

Designed for semi-permanent single-use locking of power pedestals, equipment housings, truck/trailer doors, etc. Locks available in torque screw and pressed pin design.

Provides semi-permanent locking of pedestals, tool sheds, trucks, etc. Provides 600 lb. Pull strength.

General

Catalog Number

GM322

Fastener Type

Pressed Pin

Material

Aluminum Alloy

Material - Body

Extruded Aluminum

Material - Pin

Spring Steel

Material - Ring

Alumoweld

Material Type

Standard

Product Category

Lock

Product Type

Center Ring Pedestal Lock

Type

Lock

UPC

096359312529

Dimensions

Diameter - Ring Wire

0.204 in

Dimensions

1.408 in x 2.500 in x 0.750 in

Height

0.75 in

Length

1.408 in

Ring Height

2.5 in

Weight

0.108 lb

Width

2.5 in

Logistics

Carton Quantity

200

Pallet Quantity

9600