

Brand: Bryant
Catalog ID: 26522
Metallic Flange
Application
Extra Heavy Duty Industrial
Catalog Number
26522
Color
Blue
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
60A Single Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Grounding
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786574229
Dimensions
4.12 in x 4.12 in x 3.95 in
Display Size
Standard Sized Product
Height
3.95 in
Length
4.12 in
Width
4.12 in
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
60 Amp
Current Rating
60 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
600 VAC
Voltage Rating Description
600V AC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
5