

Brand: Bryant
Catalog ID: 26421
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
26421
Color
Yellow
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
60A Flanged Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Grounding
Type
Flanged Receptacle
UPC
781786584211
Dimensions
4.12 in x 4.12 in x 4.53 in
Display Size
Standard Sized Product
Height
4.53 in
Length
4.12 in
Width
4.12 in
Amperage Rating
60 A
Connectivity
Terminal Screws
Current Amperage Description
60 Amp
Current Rating
60 A
Phase
Multi Phase
Voltage Rating
600 VAC
Voltage Rating Description
600V AC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Carton Quantity
5