

Brand: Bryant
Catalog ID: BRY29W76BK
Catalog Number
BRY29W76BK
Color
Black
Item Type
30A Watertight Connector
Performance
Type
Connector Body
UPC
781786378988
Dimensions
2.77 in x 2.77 in x 5.67 in
Height
5.67 in
Length
2.77 in
Width
2.77 in
Amperage Rating
30 A
Current Amperage Description
30 Amp
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
Min. cords: #12/3 SJ, #16/3 S, #14/4 SJ, #18/4 S, #18/5 S;Max. cord: #8/3 S, #8/4 S, #10/5 S
Industry Standard(s)
Nema Rating
L16-30R
Performance
Carton Quantity
10