HUBBELL
Locking Devices, Hubbellock, Industrial, Male Plug, 20A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White
Image of HBL23035B Locking Devices, Hubbellock, Industrial, Male Plug, 20A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White
Image of HBL23035B Locking Devices, Hubbellock, Industrial, Male Plug, 20A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White
Image of HBL23035B Locking Devices, Hubbellock, Industrial, Male Plug, 20A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Locking Devices, Hubbellock, Industrial, Male Plug, 20A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL23035B

Locking Devices, Hubbellock®, Industrial, Male Plug, 20A, 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black/White

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Insulated non-metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Three-piece clamp assembly provides maximum strain relief and protects against entry of moisture and dust

General

Catalog Number

HBL23035B

Color

Black, White

Item Type

20A Hubbellock® Plug

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - HB or better
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #12 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Contacts - Brass
  • Cord Clamp Material - Nylon
  • Device Color - Black/White
  • Housing - Nylon
  • Plug Housing - Thermoset

Type

Plugs

UPC

783585017440

Dimensions

Dimensions

1.72 in x 2.31 in x 3.22 in

Height

3.22 in

Length

1.72 in

Weight

0.25 lb

Width

2.31 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Range

0.320 - 0.660 in

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - HB or better
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #12 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

20