

Brand: Bryant
Catalog ID: 71020FR
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
71020FR
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
20A Single Nylon Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Single Receptacle
Type
Receptacle
UPC
781786692435
Dimensions
3.28 in x 1.70 in x 1.24 in
Display Size
Standard Sized Product
Height
1.24 in
Length
3.28 in
Width
1.7 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250V AC
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L10-20R
Standards - RoHS Compliance Status
CM
Carton Quantity
10