

Brand: Bryant
Catalog ID: 70820FR
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
70820FR
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
20A Single Nylon Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Single Receptacle
Type
Receptacle
UPC
781786690837
Dimensions
3.28 in x 1.70 in x 1.24 in
Display Size
Standard Sized Product
Height
1.24 in
Length
3.28 in
Width
1.7 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Current Rating
20 A
Phase
Single Phase
Voltage Rating
480 VAC
Voltage Rating Description
480V AC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
WR Rating
Nema Rating
L8-20R
Standards - RoHS Compliance Status
CM
Carton Quantity
10