HUBBELL
Locking Devices, Industrial, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black
Image of 70530NPB Locking Devices, Industrial, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black
Image of 70530NPB Locking Devices, Industrial, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black

Locking Devices, Industrial, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black

Brand: Bryant

Catalog ID: 70530NPB

Locking Devices, Industrial, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Entertainment Industry Version

General

Application

Extra Heavy Duty Industrial

Catalog Number

70530NPB

Color

All Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

30A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786666580

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

L5-30P

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10