

Brand: Bryant
Catalog ID: 72130IG
Isolated Ground
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
72130IG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
30A Single Nylon Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Product Family
Locking
Style
Isolated Ground
Type
Single Receptacle
UPC
781786701441
Dimensions
3.28 in x 1.70 in x 1.24 in
Display Size
Standard Sized Product
Height
1.24 in
Length
3.28 in
Width
1.7 in
Amperage Rating
30 A
Connectivity
Terminal Screws
Current Amperage Description
30 Amp
Current Rating
30 A
Phase
Three Phase
Voltage Rating
120/208 V
Voltage Rating Description
3 Phase Y 120/208V AC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L21-30R
Carton Quantity
10