HUBBELL
Locking Devices, Locking Devices, Industrial, Flanged Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, White
Image of 4785ER Locking Devices, Locking Devices, Industrial, Flanged Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, White
Image of 4785ER Locking Devices, Locking Devices, Industrial, Flanged Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, White

Locking Devices, Locking Devices, Industrial, Flanged Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, White

Brand: Bryant

Catalog ID: 4785ER

Locking Devices, Industrial, Flanged Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, White

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

4785ER

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

15A Flanged Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786405806

Dimensions

Dimensions

1.84 in x 2.50 in x 1.68 in

Display Size

Standard Sized Product

Height

1.68 in

Length

1.84 in

Width

2.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Amperage Description

15 Amp

Current Rating

15 A

Phase

Single Phase

Voltage Rating

277 VAC

Voltage Rating Description

277V AC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

L7-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10