HUBBELL
Locking Devices, Twist-Lock®, Accessories, Replacement Sealing Ring for 30A
Image of RPL30P Locking Devices, Twist-Lock®, Accessories, Replacement Sealing Ring for 30A
Image of RPL30P Locking Devices, Twist-Lock®, Accessories, Replacement Sealing Ring for 30A

Locking Devices, Twist-Lock®, Accessories, Replacement Sealing Ring for 30A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RPL30P

Locking Devices, Twist-Lock®, Accessories, Replacement Sealing Ring for 30A

Replacement Sealing Ring for 30A

Replacement Locking Ring

General

Application

For 30A

Catalog Number

RPL30P

Color

Gray

Item Type

Accessories

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Boot Application - 20/30A Standard Twist-Lock®
  • Product Type - Weatherproof Boots and Rings
  • Version - Threaded Ring

UPC

783585050072

Dimensions

Display Size

Standard

Weight

0.05 lb

Electrical Ratings

Connectivity

Screw Terminals

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10