

Brand: Bryant
Catalog ID: CS8369L
Standard Product
Application
Heavy Duty Industrial
Catalog Number
CS8369L
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
50A Single Armored Heavy Duty Receptacle
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Receptacle
UPC
783585320755
Dimensions
3.30 in x 2.10 in x 2.40 in
Display Size
Standard
Height
2.4 in
Length
3.3 in
Weight
0.19 lb
Width
2.1 in
Amperage Rating
50 A
Connectivity
Screw Terminals
Current Amperage Description
50 Amp
Current Rating
50 A
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250V AC
Conductor Range
#6 AWG
Number of Conductors
4-Wire Grounding
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#10 AWG to #4 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
WR Rating
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
30
Pallet Quantity
2340