HUBBELL
Locking Devices, Twist-LockĀ®, Flanged Receptacle, 30A 3-Phase 120/208V AC, 3-Pole 4-Wire Grounding, Non NEMA, White
Image of HBL3435CM2 Locking Devices, Twist-LockĀ®, Flanged Receptacle, 30A 3-Phase 120/208V AC, 3-Pole 4-Wire Grounding, Non NEMA, White
Discontinued

Locking Devices, Twist-LockĀ®, Flanged Receptacle, 30A 3-Phase 120/208V AC, 3-Pole 4-Wire Grounding, Non NEMA, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3435CM2

Locking Devices, Twist-LockĀ®,InsulgripĀ® Flanged Receptacle, 30A, 3 Phase 250V AC, 3 Pole, 4 Wire Grounding, NON-NEMA, Nylon casing, back wired.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Bulk Packed

General

Application

Heavy Duty Industrial

Catalog Number

HBL3435CM2

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A InsulgripĀ® Flanged Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

UPC

783585162706

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10