
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7101C
Standard Product
Application
Catalog Number
HBL7101C
Color
Black, White
Cord Range
0.220"-0.720"(5.6-18.3)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
783585177007
Dimensions
1.53 in x 1.53 in x 2.78 in
Height
2.78 in
Length
1.53 in
Weight
0.15 lb
Width
1.53 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VAC
Cable Range
0.230 - 0.720 in
Number Of Wires
2-Wire
Wire Size
#18 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
Fed.Spec.W-C-596
Nema Rating
L2-20P
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
6000