Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2415
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
HBL2415
Color
White
EU RoHS Indicator
Yes
Horsepower - Maximum
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Flanged Inlet
UPC
783585038179
Dimensions
3.06 in x 3.06 in x 2.27 in
Height
2.27 in
Length
3.06 in
Weight
0.3 lb
Width
3.06 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L14-20P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
1540