



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2755
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
HBL2755
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
30A Non-Grounding Insulgrip® Flanged Inlet
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Flanged Inlet
UPC
783585039459
Dimensions
3.06 in x 3.06 in x 2.27 in
Display Size
Standard Sized Product
Height
2.27 in
Length
3.06 in
Weight
0.25 lb
Width
3.06 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
3 Phase WYE 120/208 VAC
Voltage Rating Description
3 Phase WYE 120/208 VAC
Number Of Poles
4-Pole
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
L18-30P
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10