HUBBELL
Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30P, Screw Terminal, White
Image of HBL2825 Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30P, Screw Terminal, White
Image of HBL2825 Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30P, Screw Terminal, White
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30P, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2825

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30P, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2825

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

30A Grounding Insulgrip® Flanged Inlet

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C. Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 500

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Flange - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Inlet

UPC

783585039718

Dimensions

Dimensions

3.06 in x 3.06 in x 2.27 in

Display Size

Standard Sized Product

Height

2.27 in

Length

3.06 in

Weight

0.3 lb

Width

3.06 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

3 Phase WYE

Voltage Rating

3 Phase WYE 277/480 VAC

Voltage Rating Description

3 Phase WYE 277/480 VAC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L22-30P

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C. Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 500

Logistics

Carton Quantity

10

Pallet Quantity

154