



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7968
With Lift Cover, For Replacement Only
Application
Extra Heavy Duty Industrial
Catalog Number
HBL7968
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
50A Flanged Inlet
Material
Steel, Zinc Plated
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Flanged Inlet
UPC
783585237879
Dimensions
2.17 in x 3.50 in x 2.68 in
Display Size
Standard Sized Product
Height
2.68 in
Length
2.17 in
Weight
1.1 lb
Width
3.5 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#8 AWG to #4 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10