



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2366
Standard
Application
Insulgrip
Catalog Number
HBL2366
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
20A Insulgrip® Flanged Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Flanged Receptacle
UPC
783585128979
Display Size
Standard Sized Product
Weight
0.2 lb
Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
L10-20R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10