HUBBELL
Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, White
Image of HBL3326C Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, White
Image of HBL3326C Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, White
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3326C

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Standard

General

Application

Insulgrip

Catalog Number

HBL3326C

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

20A Non-Grounding Insulgrip® Flanged Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Receptacle

UPC

783585039800

Dimensions

Dimensions

2.88 in x 2.88 in x 1.93 in

Display Size

Standard Sized Product

Height

1.93 in

Length

2.88 in

Weight

0.3 lb

Width

2.88 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10