



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4761
Mounted to 4" Round Box Cover
Application
Catalog Number
HBL4761
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
2
Item Type
15A Grounding Single Flush Receptacle
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Receptacle
UPC
783585236896
Dimensions
4.12 in x 4.12 in x 1.27 in
Display Size
Standard Sized Product
Height
1.27 in
Length
4.12 in
Weight
0.25 lb
Width
4.12 in
Amperage Rating
15 A
Connectivity
Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
277 VAC
Voltage Rating Description
277 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L7-15R
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
5
Pallet Quantity
2750