HUBBELL
Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black
Image of HBL2310 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black
Image of HBL2310 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
Image of HBL2310 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black
Buy America(n) Qualified

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2310

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, NEMA L5-20R, Screw Terminal, Nylon face, Back and side wired, Black

  • High-impact, abuse-resistant nylon face
  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Standard

General

Application

Catalog Number

HBL2310

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Horsepower - Maximum

1

Item Type

Single Flush Receptacles

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

Type

Single Flush Receptacle

UPC

783585235509

Dimensions

Dimensions

3.28 in x 1.70 in x 1.23 in

Display Size

Standard Sized Product

Height

1.23 in

Length

3.28 in

Weight

0.25 lb

Width

1.7 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • TAA Compliant (All status valid till December 2026)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
  • WR Rating

Nema Rating

L5-20R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10

Pallet Quantity

4050