



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2320
Standard
Application
Catalog Number
HBL2320
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
2
Item Type
Receptacles
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Single Flush Receptacle
UPC
783585235585
Dimensions
3.28 in x 1.70 in x 1.23 in
Display Size
Standard Sized Product
Height
1.23 in
Length
3.28 in
Weight
0.25 lb
Width
1.7 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L6-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
3600