




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2321
Standard Product
Application
Catalog Number
HBL2321
Color
Black, White
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
2
Item Type
20A Male Insulgrip® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Plugs
UPC
783585037820
Dimensions
2.26 in x 2.26 in x 2.75 in
Display Size
Standard Sized
Height
2.75 in
Length
2.26 in
Weight
0.2 lb
Width
2.26 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Cable Range
0.360 - 0.930 in
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L6-20P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Cord Type
All Listed Portables
Carton Quantity
30
Pallet Quantity
2400