




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2721
Standard Product
Application
Catalog Number
HBL2721
Color
Black, White
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
3
Item Type
30A Grounding Insulgrip® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Plugs
UPC
783585039220
Dimensions
2.33 in x 2.33 in x 2.75 in
Display Size
Standard Sized
Height
2.75 in
Length
2.33 in
Weight
0.25 lb
Width
2.33 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Cable Range
0.350 - 1.150 in
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L15-30P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
3
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Cord Type
All Listed Portables
Carton Quantity
30
Pallet Quantity
2400