HUBBELL
Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R, Ring terminal connection
Image of HBL2320RT Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R, Ring terminal connection
Image of HBL2320RT Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R, Ring terminal connection
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Buy America(n) Qualified

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R, Ring terminal connection

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2320RT

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R, Ring terminal connection

  • High-impact, abuse-resistant nylon face
  • Accepts ring terminals
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Accepts Ring Terminals

General

Application

Heavy Duty Industrial

Catalog Number

HBL2320RT

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

2

Item Type

20A Single Flush Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

UPC

783585234052

Dimensions

Dimensions

3.28 in x 1.70 in x 1.23 in

Display Size

Standard Sized Product

Height

1.23 in

Length

3.28 in

Weight

0.45 lb

Width

1.7 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
  • WR Rating

Nema Rating

L6-20R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10

Pallet Quantity

4050