HUBBELL
Image of HBLPMIBL Locking Devices, Twist-Lock®, Insul-Lock™ Connectors, 25 Amp, Panel Mount, Blue

Locking Devices, Twist-Lock®, Insul-Lock™ Connectors, 25 Amp, Panel Mount, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPMIBL

Locking Devices, Twist-Lock®, Insul-Lock™ Connectors, 25 Amp, Panel Mount, Blue

  • Impact Resistant Thermoplastic Construction
  • Panel mount devices accept commonly available .25" Sta-Konâ„¢ style connectors
  • Industry standard mating

Product details

General

Catalog Number

HBLPMIBL

EU RoHS Indicator

Contact Manufacturer

Item Type

25 Amp Panel Mount Connectors

Listings

  • cULus
  • UL Recognized Component rated up to 25A per UL 1977
  • cUL Recognized Component rated up to 25A per Canadian National Standard C22.2 No. 182.3
  • Suitable for use in UL 1640 applications

Performance

  • Electrical - Amperage - 15A
  • Electrical - Voltage - Upto 250V

UPC

783585539102

Dimensions

Dimensions

0.94 in x 0.75 in x 1.08 in

Height

1.08 in

Length

0.94 in

Width

0.75 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50