HUBBELL
Locking Devices, Twist-Lock®, Insulgrip® Connector Body with conduit adapter, 50A 3 Phase 250V AC Grounding, 3/4" NPT Size
Image of CS8364CA34 Locking Devices, Twist-Lock®, Insulgrip® Connector Body with conduit adapter, 50A 3 Phase 250V AC Grounding, 3/4" NPT Size
Image of CS8364CA34 Locking Devices, Twist-Lock®, Insulgrip® Connector Body with conduit adapter, 50A 3 Phase 250V AC Grounding, 3/4" NPT Size
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of CS8364CA34 Locking Devices, Twist-Lock®, Insulgrip® Connector Body with conduit adapter, 50A 3 Phase 250V AC Grounding, 3/4" NPT Size

Locking Devices, Twist-Lock®, Insulgrip® Connector Body with conduit adapter, 50A 3 Phase 250V AC Grounding, 3/4" NPT Size

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS8364CA34

Locking Devices, Twist-Lock®, Insulgrip® Connector Body with conduit adapter, 50A 3 Phase 250V AC Grounding, 3/4" NPT Size

Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.

  • Super tough nylon housing offers better impact qualities
  • Thermoplastic polyester interior provides heat resistance and impact strength
  • Three-piece thermoplastic cord clamp assembly with stainless steel fast lead screws provides a more consistent, durable grip
  • Sealed cable entry keeps out moisture and dust
  • Capable of accepting metallic or non metallic conduit fittings.

General

Catalog Number

CS8364CA34

Item Type

50A Insulgrip® Connector

UPC

783585580463

Dimensions

Dimensions

2.59 in x 2.59 in x 5.59 in

Height

5.59 in

Length

2.59 in

Weight

1 lb

Width

2.59 in

Conductor Related

Wire Size

#8 AWG to #4 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1190