HUBBELL
Locking Devices, Twist-Lock®, Insulgrip® Flanged Inlet, 30A, 125/250V AC, 3 Pole, 3 Wire Non-Grounding, NEMA L10-30P, Nylon casing, back wired
Image of HBL2665 Locking Devices, Twist-Lock®, Insulgrip® Flanged Inlet, 30A, 125/250V AC, 3 Pole, 3 Wire Non-Grounding, NEMA L10-30P, Nylon casing, back wired
Image of HBL2665 Locking Devices, Twist-Lock®, Insulgrip® Flanged Inlet, 30A, 125/250V AC, 3 Pole, 3 Wire Non-Grounding, NEMA L10-30P, Nylon casing, back wired
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Insulgrip® Flanged Inlet, 30A, 125/250V AC, 3 Pole, 3 Wire Non-Grounding, NEMA L10-30P, Nylon casing, back wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2665

Locking Devices, Twist-Lock®, Insulgrip® Flanged Inlet, 30A, 125/250V AC, 3 Pole, 3 Wire Non-Grounding, NEMA L10-30P, Nylon casing, back wired

  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

General

Catalog Number

HBL2665

Color

White

Item Type

30A Insulgrip® Flanged Inlet

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C. Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

UPC

783585456805

Dimensions

Weight

0.25 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire Non-Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L10-30P

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C. Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

30