



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL316SSX
Marine Grade
Application
Marine Wiring Devices
Catalog Number
HBL316SSX
Color
Metallic
Environmental Conditions
Watertight
Item Type
Hull Mount Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
Specifications
UPC
783585040882
Display Size
Standard Sized Product
Weight
1.7 lb
Amperage Rating
16 A
Connectivity
Screw Terminals
Current / Amperage Rating
16 A
Current Rating
16 A
Phase
Single Phase
Voltage Rating
230V kV
Wattage
480 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Watertight
Industry Standard(s)
CE Certified
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Performance
Environmental - Moisture Resistance - IP56 Suitability
Carton Quantity
5