



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM52WLED
LED Indicator
Application
Ship-To-Shore Cables
Catalog Number
HBL61CM52WLED
Color
White
Environmental Conditions
Indoor and Outdoor
Item Type
Pre-Wired with Molded Male and Female Ends
Jacket
PVC
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
Specifications
UPC
783585310725
Weight
42.55 lb
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
12500 W
Cord Length
600 ft
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Performance
Environmental - Moisture Resistance - IP56 Suitability
Carton Quantity
1
Pallet Quantity
30