HUBBELL
Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow, LED Indicators
Image of HBL61CM42LED Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow, LED Indicators
Image of HBL61CM42LED Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow, LED Indicators
play
Hubbell Marine Products
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow, LED Indicators

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM42LED

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow, LED Indicators

  • New quick connect with backwards compatibility
  • Bull ring for added strain relief
  • Bright green LED indicates “Power-On”
  • Exclusive crimp termination for longer life
  • Bright red LED indicates “Incorrect Wiring”
  • Totally molded design for superior waterproofing and durability

LED Indicator

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM42LED

Color

Yellow

Environmental Conditions

Indoor and Outdoor

Item Type

Factory Terminated Devices

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Product Type - Power Cable Set with Two LED Indicators
  • Style - Ergonomic Styling
  • Terminal Connections - Copper crimp barrel

UPC

783585310718

Dimensions

Weight

22.95 lb

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

12500 W

Conductor Related

Cord Length

300 ft

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

UL Listed

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability

Logistics

Carton Quantity

1

Pallet Quantity

30