HUBBELL
Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, White
Image of HBL503NM Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, White
Image of HBL503NM Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, White
play
Marine Electrical Products
Image of HBL503NM Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, White
+1
Image of HBL503NM Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, White

Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL503NM

Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, White

  • New quick connect with backwards compatibility
  • Self-closing Friction Tight Cover
  • Neoprene gasket on underside of cover for sealing
  • Rear enclosure is nickel plated for corrossion resistance

General

Application

Marine Wiring Devices

Catalog Number

HBL503NM

Color

White

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Hull Mount Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • Contact Blade - Nickel Plated Brass
  • Housing Type - Non-Metallic
  • Product Type - Shore Power Inlets

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585519487

Dimensions

Display Size

Standard Sized Product

Weight

0.9 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

6250 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Operational

Performance

Environmental - Moisture Resistance - IP55 Suitability

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

5