HUBBELL
Image of HBL45315 Locking Devices, Twist-Lock®, VariLoad, Male Plug, 30A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black, Unique Center Pin
Buy America(n) Qualified

Locking Devices, Twist-Lock®, VariLoad, Male Plug, 30A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black, Unique Center Pin

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45315

Locking Devices, Twist-Lock®, Variload®, Male Plug, 30A, 250V DC Max. and 600V AC Max. 50 - 400Hz, Non-NEMA

Variload® Twist-Lock® Devices - In many large plants and laboratories the number of circuits of different ratings and frequency is greater than the number of blade configurations available in conventional wiring devices. Prior to NEMA configuration standardization the solution was “Variload® Twist-Lock®” devices with four non-interchangeable center pin and slot configurations that can be assigned within the same premises to circuits of same voltage, frequency and supply (AC or DC), in accordance with NEC® 406.4(F) and 406.8 and with CE Code, Part I, Rule 26-700(3).

  • Heat resistant thermoset construction

Product details

General

Application

Catalog Number

HBL45315

Color

Black

Cord Range

0.625"-1.00"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

30A Variload® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Brass
  • Blades - Brass
  • Cord Clamp - Zinc Plated Steel
  • Cover - Molded thermoset
  • Housing - Molded Thermoset
  • Terminal Screw - Brass

UPC

783585236575

Dimensions

Dimensions

2.77 in x 2.13 in x 2.13 in

Display Size

Standard Sized

Height

2.13 in

Length

2.77 in

Weight

0.35 lb

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

5-Wire Grounding

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10