




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2413SW
Standard Product
Application
Heavy Duty Industrial
Catalog Number
HBL2413SW
Color
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Watertight
Horsepower - Maximum
2 (1)
Insulation
Insulated Body
Item Type
20A Watertight Safety-Shroud® Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
783585231303
Dimensions
2.75 in x 2.75 in x 4.40 in
Display Size
Standard
Height
4.4 in
Length
2.75 in
Weight
0.65 lb
Width
2.75 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Cable Range
0.350 - 1.150 in
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Watertight
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L14-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
2 (1)
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10