HUBBELL
Image of ATS-01084 LTE 2 Element Indoor/Outdoor Omni Antenna with SMA
Image of ATS-01084 LTE 2 Element Indoor/Outdoor Omni Antenna with SMA

LTE 2 Element Indoor/Outdoor Omni Antenna with SMA

Brand:

AccelTex Solutions

Catalog ID:

ATS-01084

ATS-01084 (former catalog number ATS-OO-LTE-2-2SP-18). The AccelTex Solutions LTE/Wi-Fi antenna is a perfect compliment to any LTE radio. This small form factor antenna comes with an integrated threaded bolt mount and is suitable for a broad range of outdoor applications.

Product details

General

Antenna Gain

LTE (Main): 2.5 dBi / LTE (Aux): 2 dBi

Antenna Type

Omni

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Beamwidth - Horizontal

360°

Beamwidth - Vertical

90°

Cable Type

RG174

Catalog Number

ATS-01084

Compatibility

  • Cradlepoint AER3100
  • Cradlepoint IBR1100
  • Cradlepoint IBR600B
  • Cradlepoint IBR900

Connector Type

2 SMA

Indoor/Outdoor

Outdoor

Installation Type

Threaded Bolt with Nut

Number of Leads

2

Operating Temperature

-40 to 85 °C

Polarization

Linear

Technology

802.11ac, 802.11n

UPC

662620435824

Dimensions

Height

0.6 in

Length

3.2 in

Width

0 in

Electrical Ratings

Frequency Rating

698-960/1710-2690

Impedance

50 Ohms

Voltage Ratio

< 3.0

Resources and downloads

Specifications