HUBBELL
Image of 60046199S000 M-6199-S Exothermic Mold

M-6199-S Exothermic Mold

Brand: thermOweld

Catalog ID: 60046199S000

M-6199-S: CS-23 Exothermic mold #2 Solid Run to 1 1/4" To 4" Vertical Pipe, using #65 Weld Metal Cartridge

  • CS-23 Exothermic Mold
  • #2 Solid Run to 1-1/4" to 4" Vertical Pipe
  • Uses #65 Weld Metal Cartridge

General

Catalog Number

60046199S000

Material

Graphite

Type

Molds

UPC

781810590812

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600