HUBBELL
Image of M-7679 M-7679 R-PAC

M-7679 R-PAC

Brand: Beckwith Electric

Catalog ID: M-7679

The M-7679 R-PAC offers protection, automation, and control capabilities for recloser, switch, sectionalizer, and advanced distribution automation applications. It has over 30 protection elements for optimal protection of power distribution systems. It is compatible with three-phase ganged and independent phase capable switching devices such as reclosers, switches, sectionalizers, and breakers. It has up to six standard or low energy analog (LEA) voltage inputs. The M-7679 R-PAC has a recloser settings wizard that assists in creating files for most common settings for recloser applications. The comprehensive I/O matrix provides visual confirmation of enabled functions and selected outputs, improving security. Additionally, it includes one of a kind Sensitive Ground Indicator feature to detect high-impedance faults on the distribution line. Additional features of the M-7679 R-PAC include:

  • Pre-built functions for advanced distribution automation applications, including recloser, switch, sectionalizer, and loop schemes.
  • Front panel USB and SD Card ports for local programming and data transfer.
  • Optional single or dual Ethernet ports (copper or fiber) with simultaneous multi-user and multi-protocol support.
  • One or two optional serial ports (TIA-232, TIA-485, or serial fiber).
  • Protocols supported include standard DNP3 and Modbus
  • Optional IEC 61850 and IEC 60870-5-104.
  • Embedded Cyber Security features to implement NERC/CIP v5 requirements, including IPsec and RADIUS server authentication.
  • Meets IEEE 1686 password requirement.
  • Recloser Status Monitoring provides a real time visual representation of the reclosing sequence and fault clearing time.
  • Power Quality Features include: Monitoring up to the 63rd harmonic, including THD and TDD.
  • PQ viewer (ITIC Curve).
  • Sag, swell, and sub-synchronous transient detection.
  • Comprehensive suite of advanced diagnostic tools.
  • Advanced data logging and load profile recorder including Live Oscillograph Monitor.
  • 3500 event sequence of events (SOE) recorder.
  • 100 DFR quality records of up to 480 cycles with adjustable sampling rate up to 128 s/c.
  • Easy to use IPScom® software and intuitive IPSlogic programmable logic.
  • Integrated metering, DFR, and PQ visualization tools.
  • Search and filtering tools for analysis of SOE, DFR and PQ records.

General

Application

Distribution Protection

Catalog Number

M-7679

Dimensions

Depth

6.22 in

Height

8 in

Weight

3.5 lb

Width

6 in