HUBBELL
MACHINE BOLT SQ HEAD, 5/8in x 16in with TDG CORROSION PROTECTION
5/8 bolt, square head

MACHINE BOLT SQ HEAD, 5/8in x 16in with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 8816TDG

Square head machine bolt for utility pole and crossarm construction. Rated for 12,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

General

Catalog Number

8816TDG

Material

Steel

Tensile Strength

12400 lb.

Type

Machine Bolts

UPC

096359608622

Dimensions

Diameter

.63 in

Diameter (Fraction)

5/8 in

Length

16 in

Weight

1.372 lb

Force Related

Tensile Strength

12400 lb.

Logistics

Carton Quantity

30

Pallet Quantity

1440