

Brand: Killark
Catalog ID: MBL4030A2GLG
The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Catalog Number
MBL4030A2GLG
Finish Type
Powder Epoxy Paint
Light Source
Lumen Range
2,001-5,000 lm
Lumens
3625
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
MBL Series
UPC
783936164069
Hub Size
3/4"
Weight
20.96 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
90.6
Voltage Rating
120-277 VAC
Wattage
40 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Lumen Range
2,001-5,000 lm
Lumens
3625