HUBBELL
MC/BX Cable Holder - 16 in, 10 Cable Positions
Image of CS1RAC MC/BX Cable Holder - 16 in, 10 Cable Positions
Image of CS1RAC MC/BX Cable Holder - 16 in, 10 Cable Positions

MC/BX Cable Holder - 16 in, 10 Cable Positions

Brand: Raco

Catalog ID: CS1RAC

16 in. MC/BX Cable Holder, 10 Cable Positions

  • Cable holders can be mounted in multiple configurations - wall/surface, hung by 1/4 in. all thread rod, top of wall or deck mounted
  • East to use, integrated locking tabs hold cable securely in place - snap cable in, no additional hardware required to hold cables in place
  • Cable holders accept cable ranges from 12-2 MC to 10-4 MC
  • Heavy 20 gauge pre-galvanized steel construction for secure and rigid support of boxes in wall cavity

General

Catalog Number

CS1RAC

Product Family

Box Support Products

Product Type

Steel Box Support Products & Accessories

Type

Cable Holder

UPC

050169970027

Wiring System

  • Armored Cable/Metal Clad/MCI-A/Flex
  • Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Dimensions

16.719 in x 1.531 in x 1.531 in

Height

1.531 in

Length

16.719 in

Weight

0.466 lb

Width

1.531 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

3000